Housing material
Approval
Sleeve housings, Sleeve housing, type: VC2, housing material: Polyamide, color: black, min. cable diameter: 10.00 mm, max. cable diameter: 25.00 mm. When using fiber optics, the bending radii of the cable manufacturers must be observed.
Sleeve housing, plastic, type: VC2, with 6 x 24 mm flat cable outlet, locking screws with positive/negative head,
Sleeve housing, plastic, type: VC2, with 7.5 x 29.5 mm flat cable outlet, locking screws with positive/negative head,
Sleeve housing, plastic, type: VC2, with 9 x 35 mm flat cable outlet, locking screws with positive/negative head,
Sleeve housing, plastic, type: VC2, with 6 x 20.5 mm flat cable outlet, locking screws with positive/negative head,
Sleeve housings, Sleeve housing, type: VC1, housing material: Polyamide, color: gray. When using fiber optics, the bending radii of the cable manufacturers must be observed.
Sleeve housings, Sleeve housing, type: VC1, housing material: Polyamide, color: gray. When using fiber optics, the bending radii of the cable manufacturers must be observed.
Sleeve housings, Sleeve housing, type: VC2, housing material: Polyamide, color: gray. When using fiber optics, the bending radii of the cable manufacturers must be observed.
Sleeve housings, Sleeve housing, type: VC2, housing material: Polyamide, color: gray. When using fiber optics, the bending radii of the cable manufacturers must be observed.
"$pageName" on