Approval
Input voltage
Minimum switching voltage
Contact material
Maximum switching voltage
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 4.5 V DC
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 12 V DC
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 18 V DC
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 24 V DC
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 60 V DC
Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 4.5 V DC
Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 12 V DC
Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 18 V DC
Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 24 V DC
Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 60 V DC
"$pageName" on