Approval
Function
Network interface
Application
Safety-related digital input module, degree of protection IP20, for use in PROFIsafe systems. The module has 4 safe digital inputs for two-channel assignment or 8 safe digital inputs for single-channel assignment.
Safety-related digital output module, degree of protection IP20, for use in PROFIsafe systems. The module has 4 safe digital outputs for two-channel assignment or 8 safe digital outputs for single-channel assignment.
Safety-related digital input module, IP20 protection, for the SafetyBridge system. The module has 4 safe digital inputs for two-channel assignment or 8 safe digital inputs for single-channel assignment.
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
"$pageName" on