Approval
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of lower part, upper part, cover, and PCB retainer; housing according to DIN 43880
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of upper part, cover and PCB retainer; housing in accordance with DIN 43880
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of lower part, upper part, cover, perfboard, and holder for connecting the HBUS and GPIO strip; housing in accordance with DIN 43880
DIN rail connector, number of positions: 16, pitch: 2.54 mm, color: jet black
Socket strip for connecting an additional PCB or PCB with hole pattern to the GPIOs of the Raspberry Pi computer
Pin strip for connecting an additional PCB or PCB with hole pattern to the HBUS
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 107.6 mm, height: 89.7 mm, Depth: 48.9 mm, cross connection: DIN rail connector (optional), color: light gray (7035)
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on