Approval
Ambient temperature (operation)
Fieldbus
Interfaces
Programming language
Engineering tool
Mass storage
Programming memory
Retentive mass storage
Remote Field Controller with 4 x 10/100/1000 Ethernet, PROFINET controller with integrated PROFIsafe safety controller, PROFINET device, IP20 degree of protection, pluggable parameterization memory
Remote field controller with 3 x 10/100 Ethernet, INTERBUS master, PROFINET controller with integrated PROFIsafe safety controller, PROFINET device, IP20 protection, plug-in parameterization memory
Safe PROFINET gateway, IP20 protection, for connecting two PROFINET systems, up to 128 byte standard I/O process data via PROFINET, up to 11 byte safe I/O process data via PROFIsafe
PLCnext Control with 4 x 10/100/1000 Ethernet, PROFINET controller with integrated PROFIsafe safety controller, PROFINET device, IP20 degree of protection, pluggable parameterization memory
"$pageName" on