Approval
Multifunctional process indicator inside the control panel housing for monitoring and displaying analog measurement data. Universal inputs permit connection of current, voltage, RTDs, and TCs. Two relay change-over contact outputs and one analog output.
Multifunctional process indicator in field housing for monitoring and displaying analog measurement data. Universal inputs permit connection of current, voltage, RTDs, and TCs. Two relay change-over contact outputs and one analog output.
Digital setpoint encoders with manual and automatic ramp for defining current and voltage signals, 4-pos. display
MCR digital display, for measurement and display of standard signals, 5-fig. display
MCR digital display, for measuring and displaying frequencies, pulses and times, 6-fig. display
DIN rail adapter for digital displays in a 24x48 mm housing. Suitable for 35 mm DIN rails in acc. with EN 60715.
Programming adapter with USB and T port interface, 2.4 m for programming FA MCR-..., MCR-...-LP-..., and MCR-...-HT-... modules
Tube mounting set for FA MCR-FD-TUI-UI-2REL-UP (2907780) and FA MCR-EX-FD-TUI-UI-2REL-UP (2907781) multifunctional process displays. Can also be used for simplified wall mounting.
Output loop-powered process indicator with HART communication in field housing
Output loop-powered process indicator with HART communication for installation in the control cabinet
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on