Approval
Application
Modular power distribution board with CrossLink® interface, 125 A, 3-pos., touch-proof and protection against polarity reversal, width: 225 mm
Modular power distribution board with CrossLink® interface, 125 A, 3-pos., touch-proof and protection against polarity reversal, width: 405 mm
Connection module with integrated spring-loaded terminals for cables from 1.5 to 16 mm², 3-pos., maximum 63 A
Connection module with box terminals for conductors from 6 to 50 mm², 3-pos., maximum 125 A
Device adapter with fuse holder for 16 A fuse (10x38/Class CC), CrossLink® interface and fixed DIN rail
Standard device adapter with CrossLink® interface and fixed DIN rail, rated current: 16 A
Standard device adapter with CrossLink® interface and fixed DIN rail, rated current: 32 A
Comfort device adapter with CrossLink® interface and moveable DIN rail, rated current: 16 A
Comfort device adapter with CrossLink® interface and moveable DIN rail, rated current: 25 A
Comfort device adapter with CrossLink® interface and moveable DIN rail, rated current: 32 A
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on