Approval
Color
Connection method
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Fast/plug-in connection, number of connections: 2, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Fast/plug-in connection, number of connections: 2, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Double-level terminal block, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Double-level terminal block, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Double-level terminal block, With equipotential bonder, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Plug, number of positions: 1, connection method: Quick connection, cross section: 0.25 mm²- 1.5 mm², AWG: 24 - 16, nominal current: 17.5 A, nom. voltage: 500 V, width: 5.2 mm, color: gray
Plug, number of positions: 1, connection method: Quick connection, cross section: 0.25 mm²- 1.5 mm², AWG: 24 - 16, nominal current: 17.5 A, nom. voltage: 500 V, width: 5.2 mm, color: blue
Plug, number of positions: 1, connection method: Quick connection, cross section: 0.25 mm²- 1.5 mm², AWG: 24 - 16, nominal current: 17.5 A, nom. voltage: 500 V, width: 5.2 mm, color: green-yellow
Plug, number of positions: 1, connection method: Quick connection, cross section: 0.25 mm²- 1.5 mm², AWG: 24 - 16, nominal current: 17.5 A, nom. voltage: 500 V, width: 5.2 mm, color: gray
Plug, number of positions: 1, connection method: Quick connection, cross section: 0.25 mm²- 1.5 mm², AWG: 24 - 16, nominal current: 17.5 A, nom. voltage: 500 V, width: 5.2 mm, color: blue
"$pageName" on