Approval
Rated current
The outside diameter of the cable to be connected is selected here
Cable diameter
The cross section of the conductor to be connected is selected here
Connection cross section
Connection method
EVO connector set, B6 series, plastic housing, consisting of: 1407727, 1407728, 1407622, 1407619, 1407669, plastic housing
EVO connector set consisting of: 1407729, 1407730, 1407634, 1407628, 1407670
EVO connector set, B10 series, plastic housing, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407729, 1407730, 1407633, 1407626, 1407670
EVO connector set, B16 series, plastic housing, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407731, 1407732, 1407647, 1407642, 1407670
EVO connector set consisting of: 1407731, 1407732, 1407648, 1407643, 1407670
EVO connector set, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407735, 1407736, 1407661, 1407657, 1407671
EVO connector set, B24 series, plastic housing, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407735, 1407736, 1407660, 1407656, 1407671
Connector set, degree of protection: IP66, number of positions: 10, material: PA, connection method: Screw connection, connection cross section: AWG 20- 14
Connector set, degree of protection: IP66, number of positions: 10, material: PA, connection method: Screw connection, connection cross section: AWG 20- 14
Connector set, degree of protection: IP66, number of positions: 16, material: PA, connection method: Screw connection, connection cross section: AWG 20- 14
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on