Approval
Thread
Material
EVO plastic cable gland with bayonet locking, for housing series B, size M20, cable diameter: 7 ... 13 mm
EVO plastic cable gland with bayonet locking, for housing series B, size M25, cable diameter: 9 ... 17 mm
EVO plastic cable gland with bayonet locking, for housing series B, size M32, cable diameter: 11 ... 21 mm
EVO plastic cable gland with bayonet locking, for housing series B, size M40, cable diameter: 19 ... 28 mm
Pg16 screw connection accessories for box mounting base with cable diameter 9 mm ... 12 mm
Pg16 screw connection accessories for box mounting base with cable diameter 11.5 mm ... 15 mm
Cable gland, cable gland material: PA, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: M12 x 1.5, color: silver-gray RAL 7001
Cable gland, cable gland material: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: silver-gray RAL 7001
Cable gland, cable gland material: PA, external cable diameter 6 mm ... 12 mm, shielding: no, connecting thread: M20 x 1.5, color: silver-gray RAL 7001
Cable gland, cable gland material: PA, external cable diameter 11 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: silver-gray RAL 7001
"$pageName" on