Approval
Application
LED machine light, 24 V DC, emission angle 89 °/97 °, color temperature 5000 K, length 895 mm, diameter 25 mm, M12 connector, pivoting
LED machine light, 24 V DC, emission angle 85 °/101 °, color temperature 5000 K, length 335 mm, diameter 35 mm, M12 connector, pivoting, Dimming, can be switched in series
LED machine light, 24 V DC, emission angle 85 °/101 °, color temperature 5000 K, length 195 mm, diameter 35 mm, M12 connector, pivoting, Dimming, can be switched in series
LED machine light, 24 V DC, emission angle 89 °/97 °, color temperature 5000 K, length 335 mm, diameter 25 mm, M12 connector, pivoting
LED machine light, 24 V DC, emission angle 85 °/101 °, color temperature 5000 K, length 615 mm, diameter 35 mm, M12 connector, pivoting, Dimming, can be switched in series
LED machine light, 24 V DC, emission angle 85 °/101 °, color temperature 5000 K, length 895 mm, diameter 35 mm, M12 connector, pivoting, Dimming, can be switched in series
LED machine light, 24 V DC, emission angle 89 °/97 °, color temperature 5000 K, length 195 mm, diameter 25 mm, M12 connector, pivoting
LED machine light, 24 V DC, emission angle 89 °/97 °, color temperature 5000 K, length 615 mm, diameter 25 mm, M12 connector, pivoting
LED machine light, 24 V DC, emission angle 95 °/105 °, color temperature 6200 K, length 196 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories
LED machine light, 24 V DC, emission angle 95 °/105 °, color temperature 6200 K, length 336 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories
"$pageName" on