Engineering software platform for Phoenix Contact automation controllers. PLCnext Engineer is IEC 61131-3-compliant and is available free of charge under Downloads. Its functionality can be extended using paid add-ins. To do this, open the license configurator via the “Configure” button.
Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max 128 kB input and output data, version-specific license key
The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.
Software package for PC-based automation solutions (180-day trial period), PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB of input and output data, version-specific license key
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB input and output data, version-specific license key. Upgrade of existing basic license to full license
Software update for PC-based automation solutions, version update for PC WORX BASIC LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key
Software update for PC-based automation solutions, version update for PC WORX PRO LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key
Software add-on for integration and execution of MATLAB/Simulink models on Remote Field and Axioline controllers
Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
One of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.
"$pageName" on