Approval
Fieldbus
Ambient temperature (operation)
Programming language
Engineering tool
Interfaces
Mass storage
Programming memory
Retentive mass storage
Number of counter inputs
PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.
Axiocontrol for the direct control of Axioline F I/Os. With 3 Ethernet interfaces for the additional connection of distributed I/Os via PROFINET, Modbus TCP or TCP/IP. Programming according to IEC 61131-3. Includes connector plug and marking field.
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.
"$pageName" on