Approval
Fieldbus
Interfaces
Engineering tool
Ambient temperature (operation)
Mass storage
Number of pulse/direction outputs
Programming memory
Number of digital outputs
Number of analog outputs
Retentive mass storage
Number of analog inputs
Number of digital inputs
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
Inline Controller with Ethernet interface and GSM modem for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with plug and labeling field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller with integrated pulse/direction/PWM interface, RS-485/RS-422, analog inputs (0 ... 10 V), and analog outputs (0 ... 10 V), with programming options according to IEC 61131-3
"$pageName" on