Function
Approval
Frequency band
Degree of protection
Wireless standard
WLAN access point, client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 802.11i: WPA2, WPA-PSK, TKIP, AES, connections for 2 antennas (MIMO technology)
WLAN access point for USA/Canada (FCC/IC), client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 2 antennas (MIMO), 802.11i: WPA2, WPA-PSK, TKIP, AES
WLAN access point, client with two internal antennas (MIMO) for single-hole mounting, IP54, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz (incl. DFS channels), connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, Command Line Interface
WLAN access point, client for USA and Canada, with two internal antennas for single-hole mounting, IP54, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, Command Line Interface
WLAN access point, client with two internal antennas (MIMO) for single-hole mounting, IP66/IP68, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz (incl. DFS channels), connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, CLI
WLAN access point, client for USA and Canada, with two internal antennas for single-hole mounting, IP66/IP68, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 ... 32 V DC, RJ45: for LAN, web, http/https, CLI
Combined Ethernet wireless module with Bluetooth and Wi-Fi, internal antenna, Wi-Fi: AP and client, 2.4 and 5 GHz, Bluetooth: 2.1+EDR/4.0, PAN up to 7 connections, IP65, 9 ... 30 V DC, M12 connection, WEB, AT commands and mode button
Combined Ethernet wireless module with Bluetooth and Wi-Fi, exchangeable omni antenna included, Wi-Fi: AP and client, 2.4 and 5 GHz, Bluetooth: 2.1+EDR/4.0, PAN up to 7 connections, IP65, 9 ... 30 V DC, M12 connection, WEB, AT commands and mode button
"$pageName" on