Approval
Function
Network interface
Network interface
Transmission speed
Axioline F bus coupler for PROFINET (including bus base module and connector)
Axioline F, Bus coupler, EtherCAT®, RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F, Bus coupler, EtherNet/IP™, RJ45 socket, extended function, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F, Bus coupler, EtherNet/IP™, RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F, Bus coupler, Modbus/TCP(UDP), RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F XC, Bus coupler, Modbus/TCP(UDP), RJ45 socket, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F, Bus coupler, Ethernet (2 networks), RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F bus coupler for PROFINET (including bus base module and connector)
Axioline F bus coupler for PROFINET, version for extreme conditions (including bus base module and connector)
Axioline F, Bus coupler, Sercos, RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on