Approval
Function
Network interface
Transmission speed
Axioline F, IO-Link master, 8 IO-Link ports, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 8, 48 V DC / 60 V DC, connection method: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 8, 24 V DC, connection method: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 8, 110 V DC / 220 V DC, connection method: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 16, 24 V DC, connection method: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 16, 24 V DC, connection method: 1-conductor, Input filter time < 5 μs, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 16, 24 V DC, connection method: 4-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital I/O module, Digital inputs: 16, 24 V DC, connection method: 1-conductor, Digital outputs: 8, 24 V DC, 2 A, connection method: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 32, 24 V DC, connection method: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Digital input module, Digital inputs: 32, 24 V DC, connection method: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
"$pageName" on