Approval
Function
Network interface
Safety-related digital input module, IP20 protection, for the SafetyBridge, INTERBUS-Safety, and PROFIsafe system. The module has 4 safe digital inputs for two-channel assignment or 8 safe digital inputs for single-channel assignment.
Safety-related digital input module, degree of protection IP20, for use in PROFIsafe systems. The module has 4 safe digital inputs for two-channel assignment or 8 safe digital inputs for single-channel assignment.
Safety-related digital input module, IP20 protection, for the SafetyBridge system. The module has 4 safe digital inputs for two-channel assignment or 8 safe digital inputs for single-channel assignment.
Safety-related digital input module, IP20 protection, for the SafetyBridge V3 and PROFIsafe system. The module has 8 safe digital inputs for two-channel assignment or 16 safe digital inputs for single-channel assignment.
Safety-related decentralized relay output module, IP20 degree of protection, for SafetyBridge, INTERBUS-Safety, and PROFIsafe systems. The module has four safe relay outputs, each with two contacts.
Safety digital output module, IP20 degree of protection, for the SafetyBridge-, INTERBUS-Safety- and the PROFIsafe system. It has four safe digital outputs which include one positive and one negative switching output each depending on the parameterization.
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
Safety-related digital output module, IP20 degree of protection, for SafetyBridge, INTERBUS-Safety, and PROFIsafe systems. The module has four safe digital outputs for two-channel assignment or eight safe digital outputs for single-channel assignment
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
"$pageName" on