Approval
Direction of the cable outlet
Housing material
Housing type
Application
Type of locking
Number of cable outlets
Height
Sleeve housing B16, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, height: 110.8 mm, cable gland: none, support sleeve: no, 1x M50, Standard
Sleeve housing B16, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, height: 110.8 mm, cable gland: none, support sleeve: no, 1x M50, Standard
Sleeve housing B24, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, height: 110.8 mm, cable gland: none, support sleeve: no, 1x M50, Standard
Sleeve housing B24, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, height: 110.8 mm, cable gland: none, support sleeve: no, 1x M50, Standard
Box mounting bases B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, height: 74.8 mm, cable gland: none, support sleeve: no, 2x M25, Standard
Box mounting bases B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, height: 74.8 mm, cable gland: none, support sleeve: no, 2x M32, Standard
Box mounting bases B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, height: 74.8 mm, cable gland: none, support sleeve: no, 2x M40, Standard
Box mounting bases B6, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, cable outlets: 2, lateral, height: 74.8 mm, cable gland: none, support sleeve: no, 2x M25, protective cover: yes, Standard
Box mounting bases B6, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, cable outlets: 2, lateral, height: 74.8 mm, cable gland: none, support sleeve: no, 2x M32, protective cover: yes, Standard
Box mounting bases B6, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, cable outlets: 2, lateral, height: 74.8 mm, cable gland: none, support sleeve: no, 2x M40, protective cover: yes, Standard
"$pageName" on