Approval
Maximum AWG (solid)
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum AWG (stranded)
Connection method
Maximum cross section (solid)
Rated current
DIN rail type
Number of connections
Rated voltage
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 2, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: gray, mounting type: NS 35/15
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 2, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: blue, mounting type: NS 35/15
Ground modular terminal block, connection method: Power-Turn connection, number of connections: 2, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: green-yellow, mounting type: NS 35/15
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 2, number of positions: 1, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: orange, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 6, number of positions: 3, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, color: gray, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/blue, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/black-yellow, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 10, number of positions: 5, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 80 mm, color: gray/blue/black-yellow, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 6, number of positions: 3, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, height: 68.3 mm, color: gray, mounting type: direct screw connection
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, height: 68.3 mm, color: gray/blue, mounting type: direct screw connection
"$pageName" on