Approval
Output loop-powered head transmitter for transmitting RTD and TC sensor signals as well as resistance-type sensor and voltage sensor signals via HART(R) communication or 4 ... 20 mA, freely configurable, screw connection.
Output loop-powered head transmitter for transmitting up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage sensors via HART(R) communication or 4 ... 20 mA, freely configurable, SIL2/3, screw connection.
The output-loop-powered head transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage sensors and via HART_communication or 4 ... 20 mA, configurable. SIL2/3
Display unit for plugging directly into the FA MCR-... head transmitter
Field housing for the installation of head transmitters with or without display unit. For direct connection to the process.
USB HART modem cable for communication between a PC and HART devices, cable length: 1m.
DIN rail adapter for head-mounted transducers. Suitable for 35 mm DIN rails in accordance with EN 60715.
Programming adapter with USB and T port interface, 2.4 m for programming FA MCR-..., MCR-...-LP-..., and MCR-...-HT-... modules
"$pageName" on