Approval
User software
Mass storage
Degree of protection
Operating system
Touch panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 262144 colors, Arm9™ i.MX28, 454 MHz, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Visu+. (bus system: without)
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm9™ i.MX28, 454 MHz, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Visu+. (bus system: without)
Touch panel with 25.9 cm / 10.2" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm9™ i.MX28, 454 MHz, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Visu+. (bus system: without)
Touch panel with 17.8 cm/7" TFT-display (Projective-capacitive (PCAP)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
Touch panel with 22.9 cm/9" TFT-display (Projective-capacitive (PCAP)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
Touch panel with 30.7 cm/12.1" TFT-display (Projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
Touch panel with 39.6 cm/15.6" TFT-display (Projective-capacitive (PCAP)), 1366 x 768 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
Touch panel with 47.0 cm / 18.5" TFT-display (Projective-capacitive (PCAP)), 1366 x 768 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
Touch panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / AX OPC Server. (bus system: without)
Touch panel with 14.5 cm/5.7" TFT active-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / AX OPC Server. (bus system: without)
"$pageName" on