Approval
User software
Fieldbus
Operating system
Touch panel with 8,9 cm / 3,5"-FSTN-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 256-step grayscale, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: without)
Touch panel with 8,9 cm / 3,5"-FSTN-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 256-step grayscale, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT / TSDiag. (bus system: without)
Touch panel with 8,9 cm / 3,5"-FSTN-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 256-step grayscale, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: PROFIBUS DP)
Touch panel with 8,9 cm / 3,5"-FSTN-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 256-step grayscale, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: MPI)
Touch panel with 8,9 cm / 3,5"-FSTN-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 256-step grayscale, ARM9™, 200 MHz, 2x USB host 2.0, 1x COM (RS-232/485), 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: without)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 65536 colors, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: without)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 65536 colors, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT / TSDiag. (bus system: without)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 65536 colors, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: MPI)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 65536 colors, ARM9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: CAN)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 Pixel(s) (QVGA), 65536 colors, ARM9™, 200 MHz, 2x USB host 2.0, 1x COM (RS-232/485), 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: without)
"$pageName" on