Mass storage
User software
Degree of protection
Interface
Approval
Web panel for HTML5 applications in various display sizes and touch technologies. Arm® Cortex® A53, 4x 1.2 GHz, 2x USB 2.0, 1x Ethernet (10/100 Mbps), RJ45, Linux Yocto and user software: Chromium browser.
Touch panel with 25.7 cm / 10.1" TFT-display (Projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Chromium Browser. (bus system: without)
Touch panel with 30.7 cm/12.1" TFT-display (Projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Chromium Browser. (bus system: without)
Touch panel with 47.0 cm / 18.5" TFT-display (Projective-capacitive (PCAP)), 1366 x 768 pixel(s) (HD), 16.7 million colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Chromium Browser. (bus system: without)
Touch panel with 39.6 cm/15.6" TFT-display (Projective-capacitive (PCAP)), 1366 x 768 pixel(s) (HD), 16.7 million colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Chromium Browser. (bus system: without)
Touch panel with 17.8 cm/7" TFT-display (Projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Chromium Browser. (bus system: without)
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Chromium Browser. (bus system: without)
Touch panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 16.7 million colors, Arm® Cortex®-A9, 1 GHz, 1x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Otter Browser. (bus system: without)
Touch panel with 25.9 cm / 10.2" TFT-display (analog resistive (polyester)), 16.7 million colors, Arm® Cortex®-A9, 1 GHz, 1x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Otter Browser. (bus system: without)
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A9, 1 GHz, 1x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: Otter Browser. (bus system: without)
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on