Approval
DIN rail type
Number of connections
Width
Minimum cross section (solid)
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Ground modular terminal block, connection method: Quick connection, number of connections: 2, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Fast/plug-in connection, number of connections: 2, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Quick connection, number of connections: 3, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/7,5
Ground modular terminal block, connection method: Quick connection, number of connections: 4, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/7,5
Ground modular terminal block, connection method: Quick connection, number of connections: 2, cross section: 0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Quick connection, number of connections: 3, cross section: 0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/7,5
Ground modular terminal block, connection method: Quick connection, number of connections: 4, cross section: 0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, height: 37.8 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/7,5
Ground modular terminal block, connection method: Quick connection, Screw connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: green-yellow, mounting: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Quick connection, Screw connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: green-yellow, mounting: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Quick connection, Screw connection, cross section: 0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, color: green-yellow, mounting: NS 35/7,5, NS 35/15
"$pageName" on