Type compatibility Fronius
Type compatibility SMA
Type compatibility Kostal
Type compatibility KACO
Type compatibility Huawei
Type compatibility ABB
Number of outputs
Type compatibility Delta
Type compatibility SolarEdge
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1 x 1 string. With surge protection (type 1/2) and cable glands for the input and output sides.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 1 string. With surge protection (type 1/2), DC fire service switch disconnector with remote access and Push-in connection for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and Push-in connection for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 1 string. With surge protection (type 2), DC fire service switch disconnector with remote access and Push-in connection for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 1 string. With surge protection and Push-in connection for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.
"$pageName" on