Approval
Function
Network interface
Connection method
Transmission speed
The INTERBUS bus coupler opens a local bus for up to 16 devices. Additional functions: easy plug and play installation, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.
The PROFIBUS bus coupler opens a local bus for up to 16 standard or PCP devices. Additional functions: I&M functions, 8 digital inputs, channel-specific diagnostics, dynamic configuration, short-circuit/overload protection, M12 fast connection technology.
The Ethernet bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.
The EtherNet/IP™ bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit/overload protection, M12 fast connection technology.
The local bus device has digital inputs. Functions: 16 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 1.2 A nominal current, M12 fast connection technology.
The local bus device has digital inputs. Functions: 8 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 600 mA nominal current, M12 fast connection technology.
The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 8 digital inputs with 3 ms filter time, channel-specific diagnostics, short-circuit and overload protection, 600 mA nominal current, M8 connection method.
The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 2 Mbaud, 8 digital inputs with 3 ms filter time, channel-specific diagnostics, short-circuit/overload protection, 600 mA nominal current, M8 connection method.
The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 4 digital outputs each with a load capacity of 2 A, channel-specific diagnostics, short-circuit and overload protection, M8 connection method.
The local bus device has digital outputs. Functions: 8 digital outputs of 500 mA each, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.
"$pageName" on