Approval
Interface
Multi-functional energy measuring device with integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multi-functional energy measuring device with integrated Modbus RTU/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multi-functional energy measuring device with 24 V DC supply and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V
Multi-functional energy measuring device with direct Rogowski connection and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multi-functional energy measuring device with direct Rogowski connection and integrated Modbus RTU/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multi-functional energy measuring device with 24 V DC supply, direct Rogowski connection, and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V
Multi-functional energy measuring device with integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multifunctional energy measuring device with integrated Modbus/TCP and EtherNet/IP™ interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multifunctional energy measuring device with integrated Modbus/TCP and PROFINET interface for measuring electrical parameters in low-voltage installations up to 690 V.
Multi-functional energy measuring device with integrated Modbus RTU/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.
"$pageName" on