ESD electronic diagonal cutter, round head, without chamfer, with opening spring, non-reflective coating and phosphate-treated, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1 mm diameter
ESD electronic round-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip
ESD electronic needle-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip
ESD electronic needle-nose pliers, 45° angle, smooth grip, with opening spring, non-reflective coating and phosphate-treated, two-component grip
ESD electronic flat-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip
Electronic diagonal cutter, tapered head, without chamfer, with opening spring, non-reflective phosphate-treated surface, punched version
Electronic diagonal cutter, tapered head, angled (21°), without chamfer, with opening spring
Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1.2 mm; hard 0.5 mm diameter
"$pageName" on