Select products with/without status indicator for diagnostic purposes
The type of signals to be transmitted are selected here. PNP: U+ is switched. NPN: U- is switched.
Signal type
Master cable connection method
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 8, number of positions: 5, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 8, number of positions: 5, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: No, Universal; master cable connection: Plug-in push-in spring-cage connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 8, number of positions: 5, slot assignment: Double, status display: No, Universal; master cable connection: Plug-in push-in spring-cage connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: yes, pnp; master cable connection: Plug-in push-in spring-cage connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 8, number of positions: 5, slot assignment: Double, status display: yes, pnp; master cable connection: Plug-in push-in spring-cage connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
"$pageName" on