Approval
Connection method
Rated current
Color
Width
Width
Number of connections
Minimum cross section (solid)
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Rated voltage
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: gray, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: blue, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: red, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: yellow, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: green, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: black/yellow, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: brown, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: white, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: black, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 4.2 mm, height: 17.7 mm, color: violet, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging
"$pageName" on