Approval
DIN rail type
Rated current
Number of connections
Width
Minimum cross section (solid)
Rated voltage
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Connection method
Maximum cross section (solid)
Disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: red, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: orange, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, Disconnect knife in gray, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 60.5 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 72 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 72 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 72 mm, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15
"$pageName" on