Approval
DIN rail type
Connection method
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Number of connections
Rated current
Rated voltage
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 76.9 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Knife disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 76.9 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15
"$pageName" on