Display housing, 5.7", light gray, central window, front level, consisting of two half shells, four front plates with screws
Display housing, 5.7", light gray, central window, front level, for battery pack consisting of two half shells, with screws and battery pack contacts
Display housing, 5.7", light gray, consisting of two half shells with screws, window in the middle. Front 1.1 mm recessed, keypad areas on the left and right recessed for wall installation
Display housing, 5.7", light gray, consisting of two half shells, four front plates with screws and battery pack contacts, window on the left. Front 1.1 mm recessed, keypad area on the right, recessed for battery pack
Display housing, 5.7", light gray, consisting of two half shells with screws, window on the left. Front 1.1 mm recessed, keypad area on the right recessed for wall installation
Display housing, 7", light gray, central window, front level, consisting of two half shells, four front plates with screws
Display housing, 7", light gray, central window, front level, for battery pack consisting of two half shells, with screws and battery pack contacts
Display housing, 15", light gray, central window, front level, consisting of two half shells with screws
Display housing, 15", light gray, central window, front level, with ventilation slots, cutout for connection technology angle plate, and VESA mount consisting of two half shells with screws
Display housing, 15", light gray, central window, front level, with cutout for connection technology angle plate consisting of two half shells with screws
"$pageName" on