Primary rated current
Rated power
Approval
Circular conductor dimensions
Window-type current transformer, 150 A AC primary current; 5 A AC secondary current; accuracy class 1; 3.75 VA rated power
Window-type current transformer, 200 A AC primary current; 5 A AC secondary current; accuracy class 1; 5 VA rated power
Window-type current transformer, 250 A AC primary current; 5 A AC secondary current; accuracy class 1; 7.5 VA rated power
Window-type current transformer, 300 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power
Window-type current transformer, 500 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power
Window-type current transformer, 600 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power
Window-type current transformer, 750 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power
Window-type current transformer, 1,500 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power
Bus-bar current transformer, 50 A AC primary current; 5 A AC secondary current; accuracy class 1; 1.25 VA rated power
Bus-bar current transformer, 100 A AC primary current; 5 A AC secondary current; accuracy class 1; 2.5 VA rated power
"$pageName" on