Application type of the software
Diag+, diagnostic software for INTERBUS and PROFINET networks, additional areas of application are, for example, commissioning and maintenance.
The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.
Config+ full version for configuration and diagnostics of an INTERBUS system
The Config+ copy license enables the installation and parallel use of the Config+ software on multiple workstations. A single-user full license is also required. It is a workstation license
Diag+ NetScan full version, for cyclic and simultaneous network diagnostics
The Diag+ NetScan copy license enables the installation and parallel use of the Diag+ NetScan software on multiple workstations. It is a workstation license. A workstation full license is also required.
The AUTOMATIONWORX Software Suite is a comprehensive collection of optimally coordinated software tools for the Automation Worx automation system consisting of PC WORX, PC WORX EXPRESS, DIAG+, DIAG+ NETSCAN, CONFIG+, VISU+, WEBVISIT, AX OPC SERVER. The demo version is available free of charge and does not require a license key. It can be downloaded under “Downloads”.
"$pageName" on