Approval
Function
Network interface
Transmission speed
Degree of protection
Connection method
Axioline F, Bus coupler, Modbus/TCP(UDP), RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Radioline - RS-485 multipoint multiplexer, can be extended with I/O modules, can be used as Modbus/RTU bus coupler or can be combined with Radioline wireless system, up to 99 stations, range of up to 1.2 km on in-house copper cables
Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/IP67
Axioline E, Digital input device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-conductor, Plastic housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-conductor, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Plastic housing, degree of protection: IP65/IP67
Axioline E-Ethernet device in a plastic housing with 8 IO-Link ports and 4 digital inputs, 24 V DC, M12 fast connection technology
Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/IP67
Axioline E, Digital input device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-conductor, Metal housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Ethernet, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/IP67
"$pageName" on