Width
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Rated current
Branch terminal, connection method: Screw connection, load current: 125 A, cross section: 0.75 mm² - 35 mm², width: 12 mm, color: aluminum color
Power terminal block, connection method: Screw connection, load current: 125 A, cross section: 0.75 mm² - 35 mm², width: 12 mm, color: aluminum color
Branch terminal, connection method: Screw connection, load current: 76 A, cross section: 0.5 mm² - 16 mm², width: 7.7 mm, color: gray
"$pageName" on