Approval
Mass storage
Mass storage
Processor
IP30-rated industrial box PC (BPC) with fanless design and Intel® Atom™ E3845 processor with up to 4 GB of RAM. Mass storage options include HDD and SSD.
IP30-rated Valueline® industrial box PC (BPC) with fanless design and Intel® Celeron® N2930 processor. Up to 8 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
IP30-rated industrial box PC (BPC) with fanless design and Intel® Core™ i3-4010U processor. Up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
IP30-rated Valueline® industrial box PC (BPC) with fanless design and Intel® Core™ i5-4300U processor with up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
IP30-rated Valueline® industrial box PC (BPC) with fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 32 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® dual-core processor N3350 with 4 GB of RAM, M.2 mass storage, open mini PCIe slot, and optional wireless connectivity.
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Pentium® quad-core N4200 processor with 8 GB of RAM, M.2 mass storage, open mini PCIe slot, and optional wireless connectivity.
IP20-rated, box PC (BPC) including the powerful Intel® Core™ i5-7442EQ quad-core processor with 8 GB of RAM, M.2 mass storage, and optional wireless connectivity
IP20-rated Valueline® industrial box PC (BPC) with fanless design. Energy-efficient Intel® quad-core Celeron® N2930 processor. Up to 8 GB of RAM. Mass storage options include CFast®, HDD, and SSD formats.
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Quad-Core Intel® Celeron® N2930 processor. Mass storage options include CFast, HDD and SSD formats.
"$pageName" on