Approval
Programming language
Ambient temperature (operation)
Fieldbus
Engineering tool
Set consists of
Interfaces
Mass storage
Programming memory
Retentive mass storage
Number of counter inputs
Axiocontrol for the direct control of Axioline F I/Os. With 3 Ethernet interfaces for the additional connection of distributed I/Os via PROFINET, Modbus TCP or TCP/IP. Programming according to IEC 61131-3. Includes connector plug and marking field.
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.
PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.
AXC F 2152 starter kit including PLCnext Control AXC F 2152, voltage switch, digital input and output module, analog input and output module, potentiometer, switch module, PROFICLOUD license, as well as a power supply unit, patch cable, country-specific adapter plugs, and documentation.
PLCnext Control for the direct control of Axioline F I/Os. With three independent Ethernet interfaces. Complete with connector and bus base module.
PLCnext Technology starter kit including AXC F 2152 PLCnext Control device, AXL Smart Elements DI16/DO16/AI4 I/O modules, slide potentiometer, pushbuttons, power supply unit, and patch cables.
PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.
"$pageName" on