Approval
Cable type
Cable type
Select products with/without status indicator for diagnostic purposes
Cable length
The design of the 1st connector on the cable is selected here.
Head 1 design
The type of protective circuit is selected here.
Protective circuit
The design of the valve plug is selected here.
Valve connector design
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m
Sensor/actuator cable, 3-position, Variable cable type, Plug straight M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, connected with Varistor, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 1.5 m
Double valve connector cable, 4-position, PUR/PVC, black, free cable end, on Valve connector A, with 1 LED, connected with Z diode and Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m, valve connector spacing: 0.15 m
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Varistor, cable length: 1.5 m
Sensor/actuator cable, 2-position, Variable cable type, Plug straight M8, on Valve connector A, with 1 LED, connected with Z diode, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector C (8 mm), with 1 LED, connected with Z diode, cable length: 1.5 m
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, coding: A, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 1.5 m
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector AD (pressure switch), cable length: 3 m
Sensor/actuator cable, 2-position, PUR, gray RAL 7001, Plug straight M8, on Valve connector Festo ZC, with 1 LED, cable length: 1.5 m
"$pageName" on