Approval
Wiring bridge for connecting three FLASHTRAB SEC HYBRID lightning arresters with an N/PE spark gap to a 3+1 circuit for TN-S-/TT systems. Connecting pitch of 17.5 mm, 1-phase, 8-pos., 35 mm² cross section with stable plastic housing for the required touch proofness when used as neutral conductor bridge.
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 2-pos.
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 3-pos.
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 4-pos.
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 5-pos.
Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 6-pos., 35 mm² cross section, and mounted end caps
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 6-pos.
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 7-pos., color: Blue
Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 8-pos., 35 mm² cross section, and mounted end caps
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 8-pos.
"$pageName" on