Approval
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (20 μF/86 μF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (1.5 μF/11.5 μF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
Configuration software for SafetyBridge technology and PSR-TRISAFE modules, connecting cable for PSR-TRISAFE
Multi-functional memory block for the INTERFACE systemf for easy storage and backup of the configuration.
DIN rail connector for safety switching devices, for supplying/controlling/monitoring (depending on the module)
DIN rail connector, number of positions: 5, pitch: 3.81 mm, Pin layout: Linear pinning, Articles with gold-plated contacts, bus connectors for connecting with electronic housings
USB connecting cable: USB plug type A to USB plug type Mini-B; length: 3 m
Copy and delete station for IFS-CONFSTICK memory modules for copying data from a master stick to up to four slave sticks and for deleting data on one ore more slave sticks, connection via USB/mini USB cable.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on