AC charging controller in accordance with IEC 61851-1, slave or stand-alone, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
AC charging controller in accordance with IEC 61851-1, master for load distribution to up to 5 slaves, OCPP 1.6J via 3G modem, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in case of power failure
The EV-CC-AC1-M3-CBC-SER-HS-MSTB charging controller with housing for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. All charging functions, comprehensive configuration settings, and a locking control are already integrated.
The EV-CC-AC1-M3-CBC-SER-HS-MSTB charging controller with housing for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. Optimized for charging stations with permanently mounted vehicle charging connector. All charging functions and comprehensive configuration settings are already integrated.
The EV-CC-AC1-M3-CBC-SER-HS charging controller with housing for DIN rail mounting is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
The EV-CC-AC1-M3-CBC-SER-HS charging controller with housing for DIN rail mounting is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.
The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.
The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.
The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
"$pageName" on