Phoenix Contact has expanded its ME-IO series of multifunctional electronics housings by adding 8-position bus connectors.
The TBUS8 bus connector enables serial and parallel transmission of signals and data to and between individual electronics housings. You can transmit up to 4 or 6 A per serial or parallel position, as long as the total current does not exceed 40 A. These compact 2.54 mm bus connectors can be installed on a DIN rail without tools, and make contact immediately when the housings are snapped on.
"$pageName" on