The new Phoenix Contact UW50 high-current feed-through terminal block with screw connection is suitable for conductor cross sections from 16 mm² to 50 mm².
With the single-position alignable panel feed-through terminal blocks, you can transmit currents of up to 150 A, and voltages of up to 1,000 V (600 V UL) safely and reliably. The UW50 can be mounted in corresponding housing sections without tools, and is suitable for panel thicknesses of 1 mm to 4 mm. Versions with a horizontal or vertical conductor exit are available for different applications. Special molded versions ensure a reliable housing seal, even with low-viscosity molding compounds.
"$pageName" on