News Overview

Connect to power faster in the field with the flexible installation system

23.01.2017

QPD installation system  

Easy QPD installation system

In harsh environments, energy has to be distributed safely even under difficult ambient conditions. This is where the QPD installation system from Phoenix Contact comes into its own as a robust solution for power distribution.

Installation is quick, easy, and flexible. This represents on-site time savings of up to 80%. Thanks to the convenient IDC insulation displacement connection, cables of up to 5 x 6.0 mm² can be connected without special tools. Transmit voltages of up to 690 V and currents of up to 40 A with ease. Thanks to the high degree of protection (IP68/IP69K), the installation system also guarantees a safe and robust connection in harsh environments. The QPD installation system product range includes connectors and cable connectors, H- and T-distributors, and panel feed-throughs. This means that you can implement your own individual installation right through to the point of use.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close