The WMS-2 HF halogen-free shrink sleeves from Phoenix Contact provide permanent and captive marking of conductors and cables up to a diameter of 38.1 mm.
Users have the choice of using marking sleeves that are shrunk or not shrunk. The shrink ratio is 2:1. For easy use, they area offered as pre-assembled material in white and yellow and can be marked on one side with the thermal transfer printing systems from Phoenix Contact. The continuous carrier material ensures optimum, wipe-resistant printing results. Up to four separate markers are secured per row on a carrier material and can each be removed separately. Due to the special material selection, the shrink sleeves are also suitable for use in the railway industry. The DIN EN 45545-2 and NF-PA 130:2007 standards are met.
"$pageName" on