News Overview

Polyester empty enclosures and junction boxes

15.08.2016

Polyester enclosures  

Polyester enclosures for Ex and non-Ex applications

The CLIPSAFE enclosure series from Phoenix Contact has been extended. In addition to the stainless steel enclosures, 35 robust Ex-certified polyester enclosures are now available for use in process technology environments.

These are available in four designs and can be individually assembled with the comprehensive range of Ex-approved terminal blocks from Phoenix Contact. Save space, thanks to a double wiring level in the enclosures. Safe to use outdoors, thanks to IP66 degree of protection. 46 additional standard polyester enclosures for industrial environments and non-hazardous areas round off the range of polyester enclosures. These can be individually assembled with all products from the Phoenix Contact product range. A web form provides a quick and easy way to process both your request and your order. You can use it as a simple means to describe your requirements for an individually assembled box. CLIP PROJECT software enables you to configure terminal strips quickly, conveniently, and without any errors.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300