News Overview

PV connection technology has a name

28.05.2018

PV connection technology has a name: SUNCLIX  

PV connection technology has a name: SUNCLIX

Phoenix Contact has developed the SUNCLIX connection technology product range specifically to meet the high demands of the photovoltaic industry.

Solutions include DC connectors with spring-loaded and crimp connections, fuse adapters for DC string fuses, Y distributors, and a full range of accessories. These DC connectors are suitable for lines with cross-sections from 2.5 mm² to 16 mm² (AWG 14-6). These field and device connectors meet degree of protection IP66/68 (2 m/24 hrs.), are UL6703 and IEC 62852 certified, and transmit up to 1500 V/65 A. Their wide temperature range from -40 °C to +85 °C means that SUNCLIX solutions can be reliably deployed in all geographic regions and areas of application.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300